text.skipToContent text.skipToNavigation

Catalog No. : 51180-TB

Description:  100 NAVY CAST COPPER BLANK TONGUE

UPC: 786210359519

WaterSeal Offset Lug for DSGA 100 Navy Cable, Copper, Blank Tongue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

100

Number Of Holes

0

Insulation

None

Material

Copper

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn