Catalog No. : 511-SC
Description: BEAM CLP LEN1-1/8 W7/8 MALL IRON
UPC: 785991509830
Clamp, Beam, Length 1-1/8 Inches, Width 7/8 Inch, Jaw Opening 5/8 Inches, 10-24 Threaded Opening, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports threaded rod, threaded brindle rings and electrical boxes.
- Bright zinc plating.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Supports threaded rod, threaded brindle rings and electrical boxes |
|
Application |
For hanging rod |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
CSA 63683 |
Dimensions
|
Length |
1-1/8 in |
|
Width |
7/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |