Catalog No. : 510
Description: BEAM CLP LEN1-1/8 W2-7/32 MALL IRON
UPC: 785991509816
Clamp, Beam, Length 1-1/8 Inches, Width 2-7/32 Inches, Jaw Opening 5/8 Inches, 1/4 Inch, 20 Threaded Opening, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports threaded rod, threaded brindle rings and electrical boxes.
- Bright zinc plating.
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Supports threaded rod, threaded brindle rings and electrical boxes. |
|
Application |
For hanging rod |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Electroplated |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | N/A | N/A | 2206264 | N/A |
| CSA | 63683 | 468105 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |