Catalog No. : 509
Description: BEAMCLP THD OPNG No10-24 FLG15/16IN
UPC: 785991509786
Malleable Iron beam clamp, #10-24 threaded openings, fits flanges up to 15/16 in. thick.
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports threaded rod, threaded brindle rings and electrical boxes.
- Bright zinc plating.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Supports threaded rod, threaded brindle rings and electrical boxes |
|
Application |
For hanging rod |
Specifications
|
Material |
Malleable Iron |
|
Maximum Load |
375 pounds |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
CSA 63683 |
Dimensions
|
Length |
1-1/4 in |
|
Width |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |