Catalog No. : 508
Description: BEAM CLP 2-3/8X2-1/2 OPNG2-1/8 IRON
UPC: 785991509762
Clamp, Beam, Length 2-3/8 Inches, Width 2-1/2 Inches, Jaw Opening 2-1/8 Inches, 1/2 Inch, 13 Threaded Opening, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports threaded rod, threaded brindle rings and electrical boxes.
- Bright zinc plating.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Supports threaded rod, threaded brindle rings and electrical boxes. |
|
Application |
For hanging rod |
Specifications
|
Material |
Malleable Iron |
|
Maximum Jaw Opening |
2-1/8 in |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
CSA 63683 |
Dimensions
|
Length |
2-7/16 in |
|
Width |
2-9/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |