Catalog No. : 507
Description: BEAM CLP 2-13/32X2-19/32 OPNG1-3/8
UPC: 785991509748
- Supports threaded rod, threaded brindle rings and electrical boxes.
- Bright zinc plating.
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Supports threaded rod, threaded brindle rings and electrical boxes |
|
Application |
For hanging rod |
Specifications
|
Material |
Malleable Iron |
|
Maximum Load |
1,700 pounds |
|
Maximum Jaw Opening |
1-3/8 in |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
CSA 63683 |
Dimensions
|
Length |
2-13/32 in |
|
Width |
2-19/32 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |