text.skipToContent text.skipToNavigation

Catalog No. : 504

Description:  COUPLING,COMB

UPC: 786210005041

3/4 Inch to 3/4 Inch Flex to EMT Adapter
View More View Less
For more info visit:  electrification.us.abb.com
  • TITE-BITE design holds flexible metal cable firmly in place with a single screw.
  • For use with Armored Cable and Flexible Metal Conduit
  • To couple 3/4 inch flexible metal conduit to 3/4 inch EMT conduit.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441403 N/A N/A N/A
CSA 4484 441403 N/A 2170727 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Inner diameter

19.05 mm

Outer diameter

19.05 mm

Documents/Support Tools

Sales Drawing

Click here