Alternate Catalog No. : 503 SC
Catalog No. : 503SC
Description: M.I. BEAM CLAMP
UPC: 785991509625
Clamp, Beam, Length 2-1/2 Inches, Width 2-5/8 Inches, Jaw Opening 1 Inch, Tapped Hole 1/2-13 Inch, Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
- Supports threaded rod, threaded brindle rings and electrical boxes.
- Bright zinc plating.
Descriptors
|
Category |
Beam clamps |
|
Application |
For hanging rod |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Electroplated |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
CSA 63683 |
Dimensions
|
Length |
2-1/2 in |
|
Width |
2-5/8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 63683 | 468105 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |