text.skipToContent text.skipToNavigation

Catalog No. : 5030FRS

Description:  MA RCPT W/ FLAP CAP 50A 250V

UPC: 708917177388

Male Receptacle with Flap Cap - Rating 50A, 250V, 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A