Catalog No. : 50300BB-C
Description: SILICONE BRONZE HEX HEAD BLT 1/2-13
UPC: 783786557318
Descriptors
|
Category |
Hexagonal bolts |
Specifications
|
Material |
Bronze |
|
Head Type |
Hexagonal |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Length |
3 in |
|
Diameter |
1/2 in |
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Thread size (imperial) |
1/2 inch |
|
Length |
76.2 mm |
|
Length |
3 inch |
|
With nut |
N |
|
With washer |
N |