Catalog No. : 502-B
Description: BEAM CLAMP, JAW OPENING 7/8IN BLUE
UPC: 704508436650
Descriptors
|
Category |
Beam clamps |
|
Special Features |
PVC Coating for Corrosion Protection |
|
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Malleable Iron |
|
Maximum Load |
1,300 pounds , 589.67 kg |
|
Maximum Jaw Opening |
1 in , 25.40 mm |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
CSA LR-52208 |
Dimensions
|
Size |
2 Inch |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Other |
|
Tube/cable diameter |
25.40-25.40 mm |
|
Hinging |
N |
|
Material |
Other |
|
Surface protection |
Coated |