Catalog No. : 50175BB-C
Description: SILICONE BRONZE HEX HEAD BOLT 1/2IN
UPC: 783786308897
Descriptors
|
Category |
Hexagonal bolts |
Specifications
|
Material |
Silicon Bronze |
|
Head Type |
Hexagonal |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Length |
1-3/4 in |
|
Diameter |
1/2 in |
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Thread size (imperial) |
1/2 inch |
|
Length |
44.45 mm |
|
Length |
1.78 inch |
|
With nut |
N |
|
With washer |
N |