Catalog No. : 50100BB-C
Description: HEXHEAD BOLT SILICON BZ 1IN LEN
UPC: 783786547692
Descriptors
|
Category |
Hexagonal bolts |
Specifications
|
Material |
Silicon Bronze |
|
Head Type |
Hexagonal |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Length |
1 in |
|
Diameter |
1/2 in |
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Thread size (imperial) |
1/2 inch |
|
Length |
25.4 mm |
|
Length |
1 inch |
|
With nut |
N |
|
With washer |
N |