text.skipToContent text.skipToNavigation

Catalog No. : 501

Description:  BEAM CLP LEN1-5/8 W1-1/2 MALL IRON

UPC: 785991509540

Clamp, Beam, Length 1-5/8 Inch, Width 1-1/2 Inch, Jaw Opening 7/8 Inch, 5/16 Inch, 18 Threaded Opening, Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Supports threaded rod, threaded brindle rings and electrical boxes.
  • Bright zinc plating.

Descriptors

Category

Beam clamps

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes

Application

For hanging rod

Specifications

Material

Malleable Iron

Maximum Jaw Opening

29/32 in

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Standard

CSA 63683

Dimensions

Length

1-21/32 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 63683 468105 N/A N/A N/A
ETIM EC000474 Screw clamp

Material

Other

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here