Alternate Catalog No. : 500USB CABLE ADAPTER
Catalog No. : 500USBCABLEADAPTER
Description: SANTOPRENE SLEEVE,RAB 500 SERIES
UPC: 75114347617
Cable Adapter Insulator Sleeve for RAB 500 Series, Material Santoprene, Overall Length 2.983 inch Long, Diameter 1.250 inch. Wire Range 10-500 kcmil.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#10 to 500 kcmil |
|
Size |
Length 2.983 inch |