text.skipToContent text.skipToNavigation

Alternate Catalog No. : 500 SS316

Catalog No. : 500SS316

Description:  500SC BEAM CLAMP TYPE 316 STAINLESS

UPC: 785991011708

Clamp, Beam, Length 1-1/4 Inch, Width 1 Inch, Jaw Opening 1-5/16 Inch, 1/4 Inch - 20 Threaded Opening, Type 316 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Supports threaded rod, threaded brindle rings and electrical boxes.

Descriptors

Category

Electrical hangers

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes.

Application

For hanging rod

Specifications

Material

Stainless Steel

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here