Catalog No. : 500SC-1
Description: 1 INCH BEAM CLAMP,M.IRON,EA
UPC: 785991183603
Clamp, Beam, Length 1-1/4 Inch, Width 1 Inch, Jaw Opening 7/8 Inch, 1/4 Inch - 20 Threaded Opening, Malleable Iron, Pack of 1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Special Features |
Supports threaded rod, threaded brindle rings and electrical boxes |
|
Application |
For hanging rod |
Specifications
|
Material |
Malleable Iron |
|
Maximum Jaw Opening |
29/32 in |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Length |
1-1/4 in |
|
Width |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |