Alternate Catalog No. : 500 R 350
Catalog No. : 500R350
Description: COPPER REDUCER, 500 - 350 KCMIL
UPC: 783786767168
Copper Reducing Coupler, 500 to 350 kcmil. Length 2.5 inch. Split along length. Ridged.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 to 350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2-1/2 inch long |