Catalog No. : 50040FW
Description: BRONZE WASHER FLAT 1/2
UPC: 783786774166
Bronze Flat Washer, Size 1/2 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flat washers |
Specifications
|
Material |
Silicon Bronze |
|
Fits Bolt Sizes |
1/2 Inch |
Classifications
|
Brand Name |
Marrette |
|
Sub Brand |
T&B Electricians' Supplies |
Dimensions
|
Thickness |
0.562 in |
|
Outside Diameter |
1/2 in |
|
Inside Diameter |
1-1/4 in |
|
Depth |
0.091 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000098 Washer
|
Inner diameter |
31.75 mm |
|
Outer diameter |
12.7 mm |
|
Thickness |
14.27 mm |
|
Material |
Other |
|
Material quality |
Other |