Catalog No. : 50010HN
Description: BRONZE NUT 1/2-13
UPC: 783786774210
Bronze Nut, Size 1/2-13
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal nuts |
Specifications
|
Material of Construction |
Silicon Bronze |
|
Nut Type |
Hex |
|
Color |
Bronze |
Classifications
|
Brand Name |
Marrette |
|
Sub Brand |
T&B Electricians' Supplies |
Dimensions
|
Thread Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000129 Hexagon nut
|
Material |
Other |
|
Material quality |
Other |
|
Thread size (metric) |
0.5 |
|
Thread size (imperial) |
1/2 inch |