text.skipToContent text.skipToNavigation

Catalog No. : 5000-665-10

Description:  2 CONDUCTOR CABLE M/F 10FT

UPC: 75114359191

2 Conductor Cable, Male/Female Ends, 10 Foot Length, 600 Volts AC/DC, 13 Amps, (2) #16 Conductors, 7/8 inch Diameter with 16 Threads per inch Unified National, Straight Connector on Both Ends.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

Male/Female Ends. Wire Color White, Black. 7/8-16 UN Straight Connector on Both Ends.

Specifications

Number Of Conductors

2

Voltage Rating

600 V

Amperage Rating

13 A

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 to #2 AWG

Length

10 ft