text.skipToContent text.skipToNavigation

Catalog No. : 5000-660-12

Description:  5 WIRE, 3 PIN CABLE M/F 12 FOOT

UPC: 75114371162

Micro Cable - Double Ended, 3-Pin, 5-Wire, Male/Female Connections, 12 Foot Length. Yellow PVC Jacket. Both Ends are Straight, 250V AC/DC, 4 Amps, Conductor Size #22 AWG. Stainless Steel Coupling Nuts.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

3 Pin. Male/Female Straight Ends.

Specifications

Number Of Conductors

2

Voltage Rating

250 V

Amperage Rating

4 A

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#22 AWG

Length

12 ft