Catalog No. : 5000-660-09
Description: 5 WIRE, 3 PIN CABLE M/F 9'
UPC: 75114392495
Micro Cable - Double Ended, 3-Pin, 5-Wire, Male/Female Connections, 9 Foot Length. Yellow PVC Jacket. Both Ends are Straight, 250V AC/DC, 4 Amps, Conductor Size #22 AWG. Stainless Steel Coupling Nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
3 Pin. Includes Stainless Steel Coupling Nut |
Specifications
|
Voltage Rating |
250 V |
|
Amperage Rating |
4 A |
|
Color |
Yellow |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Conductor Size |
#22 AWG |
|
Length |
9 ft |