text.skipToContent text.skipToNavigation

Catalog No. : 5000-602

Description:  SEL-C808 FIBER-OPTIC CABLE, 1M

UPC: 75114404242

SEL-C808 62.5/125 Micro-Meter Multimold Fiber Optic Cable, Cable Construction: Zipcord 2 Fibers, Jacket Marking: Standard, Termination: LC Connector on Both Ends, Length: 1.00 meter, SEL P/N: C808Z020LLX0001
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Fiber optic cable assembly

Special Features

LC Connectors on both ends

Specifications

Wire Type

Fiber Optic Zip Cord 2

Connection

Push-In

Classifications

Brand Name

Elastimold

Dimensions

Length

1 m