Catalog No. : 5000-583
Description: 10 COND EXT CABLE CAPPED
UPC: 75114241304
10 Conductor Extension Cable Capped, used with equipment that carries current
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
Male and Female Ends. Cable Assembled with Threaded Adapter secured with Loc-Tite on Female Receptacle End of the Cable and Torque to 25 IN-LBS. Attach Chain to the Cable with Ty-Rap. |
Specifications
|
Number Of Conductors |
10 |
|
Conductor Material |
Copper |
|
Voltage Rating |
600 V |
|
Color |
Yellow |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Conductor Size |
#16 AWG |
|
Length |
30 ft |