text.skipToContent text.skipToNavigation

Catalog No. : 5000-475-50

Description:  3 PIN MALE SINGLE ENDED CABLE,50FT

UPC: 75114229807

50 Foot Male Single-Ended, 3 Pin Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

3 Pin. 2.25 inch Single Male End.

Specifications

Number Of Conductors

3

Color

Yellow

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.0 in

Length

50 ft