text.skipToContent text.skipToNavigation

Catalog No. : 5000-437

Description:  PULS QS10.241 POWER SUPPLY

UPC: 75114334327

24V, 10 Amp, Single Phase Input, Power Supply QS10.241.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Single Phase Input

Application

24 V, 10 A

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant