Catalog No. : 5000-435
Description: BATTERY, 12V, 18A HR
UPC: 75114299961
Battery, 12Volt, 18 Amp/Hour. 3 inch deep x 7.13 inch wide x 6.59 inch tall
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
12 V, 18 AH |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
6.59 x 7.13 x 3 inch |