text.skipToContent text.skipToNavigation

Catalog No. : 5000-402-50

Description:  10PIN FEMALE SINGLE END CABLE,50FT

UPC: 75114229791

50 Foot Female Single-Ended, 10 Pin Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

10 Pin. Single Female Straight End. Stainless Steel Ring. Cable Connector to withstand 10 PSI.

Specifications

Number Of Conductors

10

Voltage Rating

600 V

Amperage Rating

5 A

Color

Yellow

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.25 in

Length

50 ft