text.skipToContent text.skipToNavigation

Catalog No. : 5000-360-12

Description:  10 COND CTRL CABLE EXT 12'

UPC: 75114193153

10 Conductor Control Cable Extension, 90 degree Female End and Straight Male End, Length 12 foot, #16 AWG, 600 Volts, Stainless Steel Coupling, Yellow, 1-1/8-16UN-2B.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

90 Degree Female End, Straight Male End.

Specifications

Number Of Conductors

10

Voltage Rating

600 V

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Length

12 ft