Catalog No. : 5000-347-50
Description: CABLE CONNECTOR
UPC: 783786085156
Cable Connector, carries current
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
Single Female End. Yellow PVC. Gray Nylon Coupling Nut. Gold Plated Copper Alloy Contact Socket. Protection IP67. Wiring Diagram 1-Green/Yellow, 2-Black, 3-White. |
Specifications
|
Number Of Conductors |
3 |
|
Voltage Rating |
600 V |
|
Amperage Rating |
13 A |
|
Color |
Yellow |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
UL - E152210, CSA - LR6837 |
Dimensions
|
Conductor Size |
#16 AWG |
|
Outside Diameter |
1.0 in |
|
Length |
50 ft |