text.skipToContent text.skipToNavigation

Catalog No. : 5000-307

Description:  EXTENSION CABLE

UPC: 783786955480

Extension Cable, SwitchGear Accessory, current carrying over 1000 volts. 2.02 inch Male End and 1.84 inch Female End. Mylar Shield with 24 AWG Drain Wire. DC Color Code - 1-Brown, 2-White, 3-Blue, 4-Black, 5-Gray(Drain). Stainless Steel Coupling Nuts. Cable Connector to withstand 10PSI.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

2.02 inch Male End and 1.84 inch Female End. Mylar Shield with 24 AWG Drain Wire. DC Color Code - 1-Brown, 2-White, 3-Blue, 4-Black, 5-Gray(Drain). Stainless Steel Coupling Nuts. Cable Connector to withstand 10PSI.

Specifications

Number Of Conductors

5

Voltage Rating

1000 V

Amperage Rating

4 A

Color

Black

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#22 AWG

Outside Diameter

.57 in

Length

1 m