text.skipToContent text.skipToNavigation

Catalog No. : 5000-301-5

Description:  6 POLE CABLE W/FM PLUG 20'

UPC: 75114167871

6 Pole Cable with Female Plug 20 foot
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

Single Female End, US Color Code, Stainless Steel Coupling Nut. 2.25 inch Plug Length. 7/8-16 Thread. Oil Resistant PVC Jacket.

Specifications

Number Of Conductors

6

Voltage Rating

600 V

Temperature Rating

105 C

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.0 in

Length

20 ft