text.skipToContent text.skipToNavigation

Catalog No. : 5000-266-100

Description:  100' CABLE FOR MVI

UPC: 783786308880

100 foot Cable for Molded Vacuum Interrupters
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

Male/Female Ends

Specifications

Number Of Conductors

9

Voltage Rating

600 V

Color

Yellow

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Length

100 ft