text.skipToContent text.skipToNavigation

Catalog No. : 5000-263-40

Description:  6 PIN 40 FT CABLE

UPC: 783786083992

6 Pin, 40 Foot Cable, Carries Current over 1000 volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

6 Pin. Female Straight 2.50 inch Plug and Male Straight 2.54 inch Plug. Stainless Steel Coupling Nut. Oil Resistant Yellow PVC Jacket. Double Ended Cordset. US Color Code.

Specifications

Number Of Conductors

6

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

Elastimold

Standard

IP68, NEMA 6P Protection.

Dimensions

Conductor Size

#16 to #6 AWG

Length

40 ft