text.skipToContent text.skipToNavigation

Catalog No. : 5000-263-3

Description:  6-PIN CABLE, MALE/FEMALE, 3FT

UPC: 75114412834

6-Pin Cable, Male and Female Connections, 3 foot length. #16 to #6 Conductor, Stainless Steel Coupling Nut, Oil Resistant Yellow PVC Jacket, 600 Volts, 105 degrees C, IP68, NEMA 6P Protection.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

6-Pin, Male and Female Connectors

Specifications

Number Of Conductors

6

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

Elastimold

Standard

IP68, NEMA 6P Protection.

Dimensions

Conductor Size

#16 to #6 AWG

Length

3 ft