text.skipToContent text.skipToNavigation

Catalog No. : 5000-255

Description:  SEALING RING NEOPRENE

UPC: 75114275286

Neoprene Sealing Ring, Black, Termperature Range -40 F to +200 F, 1/8 inch Thick, 1-1/4 inch Outside Diameter, 27/32 inch Inside Diameter.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Neoprene

Temperature Rating

-40 to +200 F

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Outside Diameter 1-1/4 in , Thickness 1/8 in