Catalog No. : 5000-246
Description: 12 POLE MINI CHANGE MALE RECEP
UPC: 75114283533
12 Pole Mini Change Male Receptacle with 1/2 inch -14 NPT Thread on one one and 1-1/8 -16 UN-2A on the other. Length 1.62 inch. 16 AWG, 600 Volts, 5 Amps, with 36 inch Leads. Stainless steel Connector Body. North American Color Code.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
12 Pin |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 1.62 in |