text.skipToContent text.skipToNavigation

Catalog No. : 5000-182-50

Description:  4 COND CTRL CABLE MALE PLUG

UPC: 75114175715

4 Conductor Control Cable with Male Plug
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

Single Male End. 7/8-16 Thread. Wire Colors 1-Black, 2-White, 3-Red, 4-Green with Yellow.

Application

Cable for 310 Controller

Specifications

Number Of Conductors

4

Color

Yellow

Classifications

Brand Name

Elastimold

Dimensions

Outside Diameter

1.0 in

Length

50 ft