text.skipToContent text.skipToNavigation

Catalog No. : 5000-17

Description:  SMALL HAIRPIN CLIP

UPC: 75114247962

Hairpin Clip - Small, Cotter Pin Hairpin, Zinc-Plated Steel, Shaft Diameter Range 1/4 to 5/16 inch, Length 1.125 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Zinc-Plated Steel

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 1.125 in