Catalog No. : 5000-154-50
Description: 12 CONDUCTOR CONTROL CABLE 50'
UPC: 75114348829
600V Control Cable, 12 Conductor, 16 Gauge, 50 Foot long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
Male/Female Ends |
|
Application |
Switchgear Accessory - Cable |
Specifications
|
Number Of Conductors |
12 |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Conductor Size |
#16 AWG |
|
Length |
50 ft |