Catalog No. : 5000-154-3
Description: CTRL CABLE,12PIN,MALE/FEMALE,3FT
UPC: 75114422239
Descriptors
|
Category |
Control cable |
|
Special Features |
Male/Female Ends, Stainless Steel Coupling Nuts |
Specifications
|
Number Of Conductors |
12 |
|
Voltage Rating |
600 V |
|
Color |
Yellow |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Conductor Size |
#16 STR AWG |
|
Length |
3 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
AWG size |
16 |
|
Number of cores |
12 |
|
Material outer sheath |
Polyvinyl chloride (PVC) |
|
Colour outer sheath |
Yellow |
|
Shape |
Round |
|
Cable height approx. |
36 inch |
|
Nominal voltage U |
600 V |