Catalog No. : 5000-154-20
Description: CONTROL CABLE - 20 FT
UPC: 783786822829
Control Cable - 20 Foot, SwitchGear Accessory, Signal Cable, Non Current Carrying, No voltage rating
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
Male/Female Ends |
|
Application |
Switchgear Accessory - Cable |
Specifications
|
Number Of Conductors |
12 |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Conductor Size |
#16 AWG |
|
Length |
20 ft |