Catalog No. : 5000-154-12
Description: CONTROL CABLE - 12 FT
UPC: 75114100212
12 Foot Control Cable. Double Ended Cable With Male Connector On One End And Female Connector On The Other End. Stainless Steel Couplers On Each End. Oil Resistant Yellow PVC. Cable Is Rated for 600 Amps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
Male/Female Ends |
|
Application |
Switchgear Accessory - Cable |
Specifications
|
Number Of Conductors |
12 |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Conductor Size |
#16 AWG |
|
Length |
12 ft |