text.skipToContent text.skipToNavigation

Catalog No. : 5000-140-50

Description:  12PIN MALE SINGLE ENDED CABLE,50FT

UPC: 75114229814

50 Foot Male Single-Ended, 12 Pin Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

12 Pin. Single Male End

Specifications

Number Of Conductors

12

Voltage Rating

600 V

Amperage Rating

5 A

Color

Yellow

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.25 in

Length

50 ft

Compliance and Certifications

REACH REACH 240 Compliant