text.skipToContent text.skipToNavigation

Catalog No. : 5000-140-12

Description:  12 CONDUCTOR CONTROL CABLE 12'

UPC: 75114180498

12-Foot 12 Conductor Control Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

Single Male End

Specifications

Number Of Conductors

12

Voltage Rating

600 V

Amperage Rating

5 A

Color

Yellow

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.25 in

Length

12 ft