Catalog No. : 5000-111-80
Description: 10PIN CTRL CABLE, M/F, 80FT
UPC: 75114354042
10 Pin/Conductor Yellow Control Cable, Male/Female Ends, 80 Foot, 16 Gauge, 600 Volts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
10 Pin. Male/Female Ends |
|
Application |
Cable for 80 Style Control |
Specifications
|
Number Of Conductors |
10 |
|
Conductor Material |
Copper |
|
Voltage Rating |
600 V |
|
Color |
Yellow |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Conductor Size |
#16 AWG |
|
Length |
80 ft |