Catalog No. : 5000-111-30
Description: CONTROL CABLE FOR 80-STYLE CONTROL
UPC: 783786471355
Control Cable for Electronic 80-Style Control. 10 Pin/Conductor Yellow Control Cable Extension, Male/Female Ends, Length 30 Foot, 16 Gauge, 600 Volts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Control cable |
|
Special Features |
Male/Female Ends, 10 Pin |
|
Application |
Cable for 80 Style Control |
Specifications
|
Number Of Conductors |
10 |
|
Conductor Material |
Copper |
|
Voltage Rating |
600 V |
|
Color |
Yellow |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Conductor Size |
#16 AWG |
|
Length |
30 ft |