text.skipToContent text.skipToNavigation

Catalog No. : 5000-110-7

Description:  6 PIN MALE SINGLE ENDED CABLE,50FT

UPC: 75114229784

Molded Vacuum Interrupter Cable, 6 Pin, 50 Foot, used in a system that carries current. Diameter 1.0 inch. 7/8-16 Thread. 6-Pole Cable. US Standard Color Code. Male Plug, 16 Gage Wire, Stainless Steel Coupling Nut. Oil Resistant Yellow PVC Jacket. 600 V, 105 Degrees C. Length 50 foot.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Control cable

Special Features

6 Pin. Single Male End

Specifications

Number Of Conductors

6

Voltage Rating

600 V

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Length

50 ft

Compliance and Certifications

REACH REACH 240 Compliant