Catalog No. : 500-K-3/4
Description: 4 IN.OCT RINGS & COVERS-FLAT
UPC: 781720006779
Octagon Box Cover, 4 Inch Diameter, 3/4 Inch Knockout in Center, Galvanized Steel, Flat
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Shape |
Octagonal |
|
Color |
Silver |
|
Knockouts |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Diameter |
101.6 mm |
|
Shape |
Rectangular |